Quantity | Unit price |
---|---|
1 - 11 | $6.3807 |
12 - 24 | $4.7912 |
25 - 124 | $3.1791 |
125 - 249 | $3.1112 |
250 - 624 | $3.0201 |
625 - 1129 | $2.8839 |
1130 + | $2.7021 |
Colour | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Outside Diameter | 342.9 mm |
Outside Diameter | 13.500 in |
Bolt Circle Diameter | 298.5 mm |
Bolt Circle Diameter | 11.750 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue