Menu Search

Bolt Protection Cap - Compatible Bolt Size - 8 mm | 0.313 in; Distance Across Flats - 12.3 mm | 0.484 in; Push Fit; Black

LDPE Bolt Protection Caps protect against weathering and tampering and are a cost effective option to enhance the finished appearance. Features UV stabilizer.
Item code:

BNC0312A

26600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $0.4574
100 - 249 $0.3287
250 - 499 $0.2288
500 - 999 $0.1635
1000 - 3999 $0.1307
4000 - 7999 $0.1241
8000 - 11999 $0.1178
12000 + $0.1109
Standard pack: 1000

Order any quantity

Total price:

$0.46

1 x $0.4574

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Bolt Size 0.313 in
Distance Across Flats 0.484 in
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE
Special Features UV Resistant

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us