Quantity | Unit price |
---|---|
1 - 99 | $0.4262 |
100 - 249 | $0.3042 |
250 - 499 | $0.2136 |
500 - 999 | $0.153 |
1000 - 3999 | $0.1223 |
4000 - 7999 | $0.1163 |
8000 - 11999 | $0.1101 |
12000 + | $0.1041 |
Distance Across Flats | 7.8 mm |
---|---|
Distance Across Flats | 0.306 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue