Quantity | Unit price |
---|---|
1 - 624 | $3.3608 |
625 - 1249 | $1.5261 |
1250 - 2499 | $1.0697 |
2500 - 12499 | $0.611 |
12500 - 24999 | $0.5813 |
25000 + | $0.5495 |
Hole Type | Round Hole |
---|---|
Fitting Style | Push Fit |
Full Material | Thermo Plastic Rubber |
Colour | Black |
Compatible Hole Diameter | 20.0 mm |
Compatible Hole Diameter | 0.787 in |
Mounting Hole Diameter | 20 mm |
Mounting Hole Diameter | 0.787 in |
Overall Thickness | 2.0 mm |
Overall Thickness | 0.079 in |
Length Under Head | 6.5 mm |
Length Under Head | 0.255 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Panel Thickness Range | 0.8 - 2 mm |
Panel Thickness Range | 0.032 - 0.079 in |
Operating Temperature Range | -40 - 135 °C |
Operating Temperature Range | -40 - 275 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue