Quantity | Unit price |
---|---|
1 - 749 | $3.5196 |
750 - 1499 | $1.5939 |
1500 - 2999 | $1.1174 |
3000 - 5999 | $0.6383 |
6000 - 11999 | $0.5745 |
12000 + | $0.5427 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 38.5 mm |
---|---|
Overall Diameter | 1.516 in |
Overall Height | 4.6 mm |
Overall Height | 0.181 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue