Quantity | Unit price |
---|---|
1 - 749 | $3.1338 |
750 - 1499 | $1.424 |
1500 - 2999 | $0.9947 |
3000 - 14999 | $0.5679 |
15000 - 29999 | $0.5109 |
30000 + | $0.4839 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 32 mm |
---|---|
Overall Diameter | 1.260 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue