Quantity | Unit price |
---|---|
1 - 2499 | $2.9237 |
2500 - 4999 | $1.172 |
5000 - 24999 | $0.5214 |
25000 + | $0.5055 |
Inside Diameter | 11.6 mm |
---|---|
Inside Diameter | 0.457 in |
Strap Length | 50 mm |
Strap Length | 1.969 in |
Washer Diameter | 24 mm |
Washer Diameter | 0.945 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Material | LDPE |
Washer Hole Diameter | 12.3 mm |
Washer Hole Diameter | 0.484 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue