Menu Search

Angle Iron Cap - Compatible Leg Length 38.1 mm | 1.500 in ; LDPE ; Push Fit

An Angle Iron Cap that is designed to easily push fit on to the end of a table or cabinet leg to protect surfaces, such as flooring. Made from black LDPE.
Item code:

AIC1128A

3796 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $13.3208
100 - 199 $6.6842
200 - 999 $2.6547
1000 - 5999 $1.1853
6000 - 10999 $1.0665
11000 + $1.0074
Standard pack: 1000

Order any quantity

Total price:

$13.32

1 x $13.3208

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Leg Length 1.500 in
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us