Quantity | Unit price |
---|---|
1 - 9 | $125.4785 |
10 - 49 | $55.7682 |
50 + | $52.9982 |
Compatible Flange Height | 41.1 mm |
---|---|
Compatible Flange Height | 1.618 in |
Inside Diameter | 381 mm |
Inside Diameter | 15.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue