Menu Search

Positioning Hinge - Overall Length - 52.0 mm | 2.047 in ; Maximum Rotation - 150 ° ; Overall Thickness - 18.0 mm | 0.709 in ; Mounting Hole Shape - Recessed Thru Hole

This Black Nylon hinge has a width of 57.0 mm | 2.244 in and is 52.0 mm | 2.047 in long.
Item code:

25992032

280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $18.30
10 + $16.90
Standard pack: 1

Order in multiple of 1

Total price:

$18.30

1 x $18.30

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.354 in
Mounting Hole Diameter 0.217 in
Overall Length 2.047 in
Overall Thickness 0.709 in
Overall Width 2.244 in
Colour Black
Hinge Type Index Hinge
Includes Fasteners not included
Material Nylon
Mounting Hole Shape Recessed Through Hole
Maximum Rotation 150
Mount Style Surface Mount
Number of Mounting Holes 4
Pin Material Nylon
Removability Fixed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us