Menu Search

Adhesive Glide - PTFE;PE ; Grey ; Round ; Size - 19.0 mm ; Width 19.0 mm | 0.748 in ; Thickness 4.3 mm | 0.169 in

Glider with adhesive fixing. Round in shape. Made from grey Polytetrafluoroethylene (PTFE) with adhesive backing. Easily apply to diameter furniture legs to protect floors and provide a smooth glide action.
Item code:

499475

5837 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 399 $1.3371
400 - 799 $1.0028
800 - 1599 $0.9438
1600 - 3199 $0.8024
3200 - 6399 $0.642
6400 + $0.5348
Standard pack: 200

Order in multiple of 200

Total price:

$267.42

200 x $1.3371

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Fitting Style Adhesive
Full Material Polytetrafluoroethylene;Polyethylene
Head Shape Round
Material PTFE;PE
Insert Height 0.169 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us