Floor Mats

Floor Mats create a slip resistant surface while enhancing productivity and reducing fatigue. These mats are available in snap together tiles to create a custom floor or elevated rubber with underside knobs to help keep mats dry.

In Stock!

Print Page
Refine By Clear Filters

Type

Length

Thickness

Width

Special Features

More OptionsLess Options(1)

Material

Color


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Type
:
Anti-Fatigue Mat Connector
Material
:
Rubber
Standard Pack: 1

Buy in multiples of: 1

1 : $12.8896 5 : $12.579 For large quantities click 'Request Quote'

In Production!

Type
:
Anti-Fatigue Mat
Length
:
60 in (1524 mm)
Thickness
:
.563 in (14.3 mm)
Width
:
36 in (914.4 mm)
Special Features (All)
:
Suitable environment: Dry, Chemical resistant PVC surface
Material
:
Rubber
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $289.0984 5 : $282.1581 For large quantities click 'Request Quote'

In Stock!

Type
:
Snap-Together Floor Tile
Length
:
12 in (304.8 mm)
Thickness
:
.563 in (14.3 mm)
Width
:
12 in (304.8 mm)
Special Features (All)
:
Suitable environment: Indoors or out, Resists most chemicals, Slip resistant
Material
:
Vinyl
Color
:
Blue
Standard Pack: 1

Buy in multiples of: 1

1 : $8.4628 5 : $8.2931 For large quantities click 'Request Quote'

In Production!

Type
:
Snap-Together Floor Tile
Length
:
12 in (304.8 mm)
Thickness
:
.563 in (14.3 mm)
Width
:
12 in (304.8 mm)
Special Features (All)
:
Suitable environment: Indoors or out, Resists most chemicals, Slip resistant
Material
:
Vinyl
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $8.4628 5 : $8.2613 For large quantities click 'Request Quote'

In Production!

Type
:
Snap-Together Edging
Length
:
12 in (304.8 mm)
Thickness
:
.563 in (14.3 mm)
Width
:
2 in (50.8 mm)
Special Features (All)
:
Suitable environment: Indoors or out, Resists most chemicals, Slip resistant
Material
:
Vinyl
Color
:
Blue
Standard Pack: 1

Buy in multiples of: 1

1 : $3.5724 5 : $3.4784 For large quantities click 'Request Quote'

In Production!

Type
:
Snap-Together Edging
Length
:
12 in (304.8 mm)
Thickness
:
.563 in (14.3 mm)
Width
:
2 in (50.8 mm)
Special Features (All)
:
Suitable environment: Indoors or out, Resists most chemicals, Slip resistant
Material
:
Vinyl
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $3.5724 5 : $3.4784 For large quantities click 'Request Quote'

In Production!

Type
:
Anti-Fatigue Mat
Length
:
36 in (914.4 mm)
Thickness
:
.875 in (22.2 mm)
Width
:
24 in (609.6 mm)
Special Features (All)
:
Suitable environment: Dry, Wet, Raised ribs for traction, Grease resistant
Material
:
Rubber
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $133.2518 5 : $130.193 For large quantities click 'Request Quote'

In Stock!

Type
:
Anti-Fatigue Mat
Length
:
48 in (1219.2 mm)
Thickness
:
.875 in (22.2 mm)
Width
:
36 in (914.4 mm)
Special Features (All)
:
Suitable environment: Dry, Wet, Raised ribs for traction, Grease resistant
Material
:
Rubber
Color
:
Black
Standard Pack: 1

Buy in multiples of: 1

1 : $218.3039 5 : $213.0545 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered