For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(8 product groups)
Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.
Vinyl Bend Restrictors reduce bending stress near the hose coupling juntion. They also prevent damage and extend the life of the hose. These are typically used on hydraulic,pneumatic or pressure wash hose.
Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.
Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
Hose Service Plugs are used to avoid costly spills of oils and chemicals during the maintenance and repair of hoses and rigid pipe. The rubber is strong and reusable. No tools required to apply, just push in and twist.
Hose Wear protectors protect hoses against point of contact wear with abrasive surfaces. PVC is a very durable yet inexpensive material with a high wear factor and the molded grooves are designed to fit with cable ties. It's an incredibly easy part to assemble or remove and is typically used on hydraulic hoses, fuel or oil lines, brake systems, wiring harnesses and battery cables.
Spiralguard or spiral wrap is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximize the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance which has been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently in rolls packed in cartons for easy storage.
Spiralguard or Spiral Wrap are made from a flame retardant and anti-static HDPE and protect hydraulic, pneumatic and industrial hose assemblies in applications that require mining safety approved products like underground mining. This product has exceptional anti-crushing performance and high abrasion resistance which reduces risk of industrial injury and is suitable for wrapping single or multiple hoses. Proven in arduous conditions. Patented product.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue