For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(5 product groups)
Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.
Vertical Manual Hook & Latch Clamps operate on a horizontal plane allowing two faces to be fastened together on the same plane or at 90 degrees. These clamps have a low profile for applications having a height restriction.
Manuel Plier Clamps have a pivoting jaw to allow a large depth when clamping awkward profiles. The jaw spindle can be pre-set during repetitious action to achieve the optimum clamping distance and pressure.
Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue