Inspection Windows

Inspection Windows allow counters, dials, and instruments to be viewed from outside the enclosure. The supplied sealing O-Ring prevents dirt and moisture from entering machinery through the viewing window application.

In Stock!

Free sample available
Print Page
Refine By Clear Filters

Viewable Screen Length

Overall Length

Overall Thickness

Overall Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Viewable Screen Length
:
6.220 in (158 mm)
Material
:
ABS
Overall Length
:
7.480 in (190 mm)
Overall Thickness
:
.394 in (10 mm)
Overall Width
:
5.905 in (150 mm)
Frame Thickness
:
.276 in (7 mm)
Mounting Hole Diameter
:
.114 in (2.9 mm)
Brand
:
Mesan
Color
:
Clear
Full Material
:
Acrylonitrile-butadiene-styrene
Standard Pack: 10

Order any quantity

1 : $14.37 5 : $10.35 10 : $8.19 50 : $7.875 100 : $7.41 150 : $6.96 200 : $6.645 For large quantities click 'Request Quote'

In Stock!

Viewable Screen Length
:
3.620 in (91.9 mm)
Material
:
ABS
Overall Length
:
4.610 in (117.1 mm)
Overall Thickness
:
.433 in (11 mm)
Overall Width
:
4.610 in (117.1 mm)
Frame Thickness
:
.276 in (7 mm)
Mounting Hole Diameter
:
.114 in (2.9 mm)
Brand
:
Mesan
Color
:
Clear
Full Material
:
Acrylonitrile-butadiene-styrene
Standard Pack: 10

Order any quantity

1 : $15.30 5 : $10.965 10 : $8.805 50 : $8.34 100 : $7.875 150 : $7.41 200 : $7.11 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered