Quantity | Unit price |
---|---|
1 - 9 | $22.3803 |
10 - 24 | $11.1829 |
25 - 49 | $4.4672 |
50 - 149 | $2.9881 |
150 - 599 | $1.9822 |
600 - 1199 | $1.8935 |
1200 - 1799 | $1.8048 |
1800 - 2399 | $1.6889 |
2400 + | $1.61 |
Compatible Outside Tube Diameter | 101.6 mm |
---|---|
Compatible Outside Tube Diameter | 4.000 in |
Compatible Tube Gauge | 5-11 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue