Quantity | Unit price |
---|---|
1 - 19 | $9.7037 |
20 - 61 | $4.8371 |
62 - 124 | $1.9378 |
125 - 299 | $1.2944 |
300 - 1199 | $0.8625 |
1200 - 2099 | $0.8196 |
2100 - 2999 | $0.7767 |
3000 - 4199 | $0.7337 |
4200 + | $0.692 |
Compatible Outside Tube Diameter | 73 mm |
---|---|
Compatible Outside Tube Diameter | 2.875 in |
Compatible Tube Gauge | 4-7 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue