Quantity | Unit price |
---|---|
100 - 499 | $2.8732 |
500 - 1999 | $0.5224 |
2000 + | $0.4963 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 63.8 mm |
---|---|
Flange Diameter | 2.510 in |
Height Under Flange | 20.6 mm |
Height Under Flange | 0.810 in |
Inside Diameter | 57.2 mm |
Inside Diameter | 2.252 in |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Color | Black |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue