Quantity | Unit price |
---|---|
100 - 749 | $2.0319 |
750 - 2999 | $0.3694 |
3000 + | $0.351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 58.2 mm |
---|---|
Flange Diameter | 2.290 in |
Height Under Flange | 15.5 mm |
Height Under Flange | 0.610 in |
Inside Diameter | 51.5 mm |
Inside Diameter | 2.028 in |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Color | Black |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue