Quantity | Unit price |
---|---|
100 - 1199 | $1.5904 |
1200 - 4799 | $0.2891 |
4800 + | $0.2747 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 46.2 mm |
---|---|
Flange Diameter | 1.820 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inside Diameter | 40.6 mm |
Inside Diameter | 1.600 in |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Color | Black |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue