Quantity | Unit price |
---|---|
100 - 499 | $1.3823 |
500 - 1499 | $0.5529 |
1500 - 5999 | $0.2513 |
6000 + | $0.2387 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 42.4 mm |
---|---|
Flange Diameter | 1.670 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inside Diameter | 35.9 mm |
Inside Diameter | 1.415 in |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Color | Black |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue