Quantity | Unit price |
---|---|
1 - 149 | $10.6723 |
150 - 299 | $5.3287 |
300 - 1499 | $2.1345 |
1500 - 14999 | $0.9493 |
15000 - 29999 | $0.9008 |
30000 - 44999 | $0.8538 |
45000 + | $0.8068 |
Head Height | 6.4 mm |
---|---|
Head Height | 0.250 in |
Head Width | 19.1 mm |
Head Width | 0.750 in |
Overall Diameter | 30.2 mm |
Overall Diameter | 1.188 in |
Threaded Length | 11.9 mm |
Threaded Length | 0.470 in |
Color | Red |
Compatible Thread Sizes (All) | 1-14 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue