Quantity | Unit price |
---|---|
1 - 5 | $17.3684 |
6 - 11 | $7.899 |
12 - 24 | $5.5277 |
25 - 124 | $3.1565 |
125 - 249 | $2.941 |
250 - 499 | $2.8177 |
500 + | $2.6947 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 58 mm |
Minimum Taper Diameter | 2.283 in |
Maximum Taper Diameter | 68 mm |
Maximum Taper Diameter | 2.677 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue