Quantity | Unit price |
---|---|
1 - 119 | $3.5877 |
120 - 239 | $1.7863 |
240 - 1199 | $0.7175 |
1200 - 5999 | $0.3194 |
6000 - 10799 | $0.2862 |
10800 + | $0.271 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Matte |
Inside Length | 12.7 mm |
Inside Length | 0.500 in |
Tube Diameter | 31.8 mm |
Tube Diameter | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue