Quantity | Unit price |
---|---|
1 - 61 | $2.6331 |
62 - 124 | $1.198 |
125 - 249 | $0.8393 |
250 - 1249 | $0.4804 |
1250 - 2499 | $0.4466 |
2500 - 4999 | $0.4265 |
5000 + | $0.4081 |
Color | Natural |
---|---|
Full Material | 55 Shore A Silicone |
Fitting Style | Push-Fit |
Washer Diameter | 21 mm |
Washer Diameter | 0.825 in |
Cap Inside Diameter | 9.5 mm |
Cap Inside Diameter | 0.375 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Outside Diameter | 13 mm |
Outside Diameter | 0.512 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue