Quantity | Unit price |
---|---|
1 - 312 | $1.1717 |
313 - 624 | $0.8387 |
625 - 1249 | $0.5875 |
1250 - 2499 | $0.4178 |
2500 - 12499 | $0.3346 |
12500 - 24999 | $0.318 |
25000 + | $0.3013 |
Tube Diameter | 22.2 mm |
---|---|
Tube Diameter | 0.875 in |
Base Full Material | Acrylonitrile Butadiene Styrene |
Base Material | ABS |
Base Shape | Round |
Color | Black |
Type | Centre Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue