Quantity | Unit price |
---|---|
1 - 249 | $0.9337 |
250 - 499 | $0.6676 |
500 - 999 | $0.4677 |
1000 - 1999 | $0.3338 |
2000 - 9999 | $0.2662 |
10000 - 19999 | $0.2535 |
20000 + | $0.2409 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Head Shape | Dome |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue