Quantity | Unit price |
---|---|
1 - 11 | $7.36 |
12 - 24 | $3.3414 |
25 - 49 | $2.3405 |
50 - 249 | $1.3397 |
250 - 499 | $1.2442 |
500 - 999 | $1.1918 |
1000 + | $1.1379 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 36 mm |
Minimum Taper Diameter | 1.417 in |
Maximum Taper Diameter | 43 mm |
Maximum Taper Diameter | 1.693 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue