Menu Search

Fiber Clips - 4-Slot, 8 Cables, 3mm, Snap-In

In stock

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
OFB3P-4-19 $0.2935 - $0.4284 14000 In stock
Fiber Clip - Push In ; Hole Diameter 4.7 mm | 0.185 in ; Overall Height 7.6 mm | 0.299 in ;

OFB3P-4-19

Price Range
$0.4284 - $0.2935

Stock Levels
14000 In stock
Attributes
  • Hole Diameter
    0.185 in
  • Overall Length
    0.941 in
  • Overall Width
    0.201 in
  • Panel Thickness
    0.063 in
  • Color
    Natural