Menu Search

Fiber Clips - 4-Slot - 3.9mm

In stock

Designed to hold four 3.9 mm fibers.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Overall Length Mounting Method Overall Width View
EFA04-71-P03 900 In stock
4
0.154 in
3.409 in
Clip On
1.063 in
100 In stock
4
0.154 in
3.409 in
Push In
1.063 in
Fiber Clip - Clip On ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-71-P03


Stock Levels
900 In stock
Attributes
  • Overall Height
    0.217 in
  • Overall Length
    3.409 in
  • Overall Width
    1.063 in
  • Color
    Black
  • Full Material
    Polyamide 6
Fiber Clip - Clip On ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-71-003


Stock Levels
100 In stock
Attributes
  • Overall Height
    0.217 in
  • Overall Length
    3.409 in
  • Overall Width
    1.063 in
  • Color
    Black
  • Full Material
    Polyamide 6