Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
Seri Kodu: SR2788
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | İç Çap | Dış Çap | Ara Parça Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|
| 2,1554 TL - 2,1554 TL | 6000 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 1,2616 TL - 1,2616 TL | 272175 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| 1,7979 TL - 1,7979 TL | Teslim süresini öğrenmek için tıklayın |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| 1,6612 TL - 1,6612 TL | 9540 Stokta |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| 3,8586 TL - 3,8586 TL | 48688 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| 2,5783 TL - 2,5783 TL | 3998 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
| 5,6461 TL - 5,6461 TL | 45 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| 3,2173 TL - 3,2173 TL | 16150 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
| 2,5234 TL - 2,5234 TL | 44406 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| 2,8914 TL - 2,8914 TL | 323000 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| 6,2769 TL - 6,2769 TL | 499 Stokta |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
||
| 4,1215 TL - 4,1215 TL | 84 Stokta |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 8,5269 TL - 8,5269 TL | 37601 Stokta |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| 18,2946 TL - 18,2946 TL | 397000 Stokta |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| 3,6035 TL - 3,6035 TL | 42750 Stokta |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| 5,1308 TL - 5,1308 TL | 39872 Stokta |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 5,2044 TL - 5,2044 TL | 17000 Stokta |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| 5,6791 TL - 5,6791 TL | 1000 Stokta |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1 in
25.4 mm
|
||
| 4,3272 TL - 4,3272 TL | 33300 Stokta |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.5 in
12.7 mm
|
||
| 10,7049 TL - 10,7049 TL | 7220 Stokta |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1.5 in
38.1 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin