Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Series Code :SR5796
Seri Kodu: SR5796 ,SR5803, SR5806
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Azami Uyumlu Delik Çapı | Yükseklik | Azami Pano Kalınlığı | Tam Malzeme | Taban Çapı | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 12,1964 TL - 29,8813 TL | 6480 Stokta |
|
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 8,2812 TL - 10,2239 TL | 267498 Stokta |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.122 in
3.1 mm
|
Thermo Plastic Elastomer
|
|
||
| 12,1964 TL - 29,8813 TL | Teslim süresini öğrenmek için tıklayın |
|
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 10,0223 TL - 12,3731 TL | 456808 Stokta |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
Thermo Plastic Elastomer
|
|
||
| 6,4765 TL - 7,9956 TL | 43830 Stokta |
0.146 in
3.7 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| 10,532 TL - 13,0028 TL | 80655 Stokta |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.122 in
3.1 mm
|
Thermo Plastic Elastomer
|
|
||
| 10,1845 TL - 12,5734 TL | 108108 Stokta |
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
0.091 in
2.3 mm
|
Thermo Plastic Elastomer
|
|
||
| 9,3469 TL - 10,932 TL | 344835 Stokta |
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| 11,0399 TL - 11,0399 TL | 69720 Stokta |
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| 23,1311 TL - 23,1311 TL | 632500 Stokta |
0.305 in
7.7 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Thermo Plastic Elastomer
|
|
||
| 16,8227 TL - 16,8227 TL | Teslim süresini öğrenmek için tıklayın |
0.146 in
3.7 mm
|
|
0.083 in
2.1 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
| 16,8227 TL - 16,8227 TL | 40000 Stokta |
0.165 in
4.2 mm
|
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
| 11,881 TL - 11,881 TL | 768200 Stokta |
0.305 in
7.7 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
||
| 16,8227 TL - 16,8227 TL | 141720 Stokta |
0.146 in
3.7 mm
|
|
0.118 in
3.0 mm
|
Nylon;Thermoplastic Elastomere
|
0.394 in
10.0 mm
|
||
| 16,8227 TL - 16,8227 TL | 20706 Stokta |
0.165 in
4.2 mm
|
|
0.138 in
3.5 mm
|
Nylon;Thermoplastic Elastomere
|
0.5 in
12.7 mm
|
||
| 23,6569 TL - 23,6569 TL | 890100 Stokta |
0.305 in
7.7 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
|
||
| 8,3835 TL - 10,3501 TL | Teslim süresini öğrenmek için tıklayın |
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
Thermo Plastic Elastomer
|
|
||
| 9,8306 TL - 9,8306 TL | 329630 Stokta |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| 9,8306 TL - 9,8306 TL | 291144 Stokta |
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
||
| 9,0221 TL - 11,1385 TL | 2562 Stokta |
0.165 in
4.2 mm
|
0.165 in
4.2 mm
|
0.146 in
3.7 mm
|
Thermo Plastic Elastomer