Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Multikabel Spännhandtag

 (9 Produktserier)

Lista Rutnät

Double Clamping Levers

I lager I produktion

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Cam Levers - Threaded Stud

I lager I produktion

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Cam Levers - Threaded Insert

I lager I produktion

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Cable Grip Tray

I lager I produktion

These Cable Grip Trays, also known as cable management trays or cable baskets, are intended to organise, manage, and protect cables, wires, and cords. It is ideal for grabbing numerous cables, up to seven, while keeping them all separate simultaneously.

Cables are manually placed into the tray and readily removed to handle cable bundles of varying diameters. The tray raises cables away from heat-generating sources, allowing for improved ventilation and reducing overheating. This is especially crucial for power cords and wires that may generate heat during operation.

Due to its material, it ensures longevity and resilience to wear and tear. It is easy to install by screwing it into the panel. Ideal for applications in industries like electricity, telecommunications, data centres, and commercial buildings.

  • Material: HDPE
  • Colour: Black

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Cable Clamps - Dual Cable & Pipe Clips

I lager I produktion

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Clamping Levers - Tapered Handle/Threaded Stud

I lager I produktion

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Clamping Levers - Tapered Handle/Threaded Insert

I lager I produktion

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Clamping Levers - Teardrop Handle/Threaded Stud

I lager I produktion

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Clamping Levers - Teardrop Handle/Threaded Insert

I lager I produktion

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)