För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(29 Produktserier)
Spread Rivets are used for the fixing and joining of multiple panels. Our range is available in a choice of two materials; K-Resin and Polypropylene (PP).
The K-Resin options are clear in colour. This material benefits from high impact resistance, rigidity and excellent clarity and gloss. This makes it a good choice for finished products. K-Resin is a good option for a range of applications, including medical and display components.
The PP options are available in black and white. This material has good temperature stability and is resistant to most acids and alkaline's. PP is a good option for electronic applications or as a packaging component.
Materials: K-Resin and Polypropylene (PP)Colours: Black, Clear and White
Make fastening rivets quick and easy with our range of Rivet Hand Tools ideal for installing Rivets.
Featured in our range is a hand tool made from plastic coated metal that is black in appearance. This handy and easy to use tool ensures secure fastening of Push-In Rivets. Install by; simply positioning the rivet tool over the stem of the rivet, and push down.
Also available are Acrylonitrile Butadiene Styrene (ABS) installation tools, available in Green. This tool is suitable for Drive Rivets and offers faster assembly and more accuracy of rivet placement. ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The large plunger head and easy-grip handle help reduce operator fatigue. Install by; load rivet into the tool and insert into the application hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Mini Snap Rivets that have a male and a female component. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
This Rivet Gun is a combination setting tool that is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.
The rivet gun has a robust design that offers secure riveting. It also features a used rivet mandrel container. The jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.
Pop Rivets are a convenient fastener used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Suitable for light to medium duty applications; these rivets can be used in the place of adhesives, screws, nuts and bolts. Pop Rivets permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Rivets are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Rivet range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibration, abrasion and corrosion.
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. The are frequently used in combination with Ratchet Rivets, when the compatible hole has a 5.5mm diameter.
When Snap Rings are used with Ratchet Rivets the fixing range is increased, which enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.
The Snap Ring Washer can be used together with both a Snap Ring and Ratchet Rivet; this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.
Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.
The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.
More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta