För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(9 Produktserier)
C' Shape Hanging Hook incorporates a 'C' hook for easy attachment or removal from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.
Bottle Ring are used for labelling promotional material or for identification purposes in retail applications. These multipurpose rings hold securely but can be easily applied and removed.
Cable straps can be wrapped and secured around a number of cables to bundle them together. Available in elastomer or nylon material, the nylon variant must be used with the locking strap supplied separately.
Display Magnetic Pads with strong magnetic properties designed to hold and display posters, signs, and artwork securely. As well as to create high-class closures inserted into pre-drilled holes or glued into applications.
It features a magnetic backing to provide a solid mounting solution. Available with M6 Mounting screw options.
Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.
It has hooks that can be moved along the hanger to accommodate printed display materials.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta