These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Flanged | Totallängd | Diameter på axelhål | Axellängd | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 3,4614 kr - 6,2909 kr | 16800 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 3,7774 kr - 6,1473 kr | 16400 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 5,6158 kr - 11,2174 kr | 151 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
||
| 6,018 kr - 12,0648 kr | 1047 I lager |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
| 6,176 kr - 12,3377 kr | 2192 I lager |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
| 7,4256 kr - 14,8512 kr | 1326 I lager |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| 12,4095 kr - 24,8047 kr | 1607 I lager |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Ja
|
0.846 in
21.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| 19,117 kr - 38,2627 kr | 28 I lager |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
| 18,4993 kr - 37,0131 kr | 48 I lager |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Ja
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| 2,9443 kr - 5,3717 kr | 30790 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 3,4614 kr - 6,2909 kr | 2700 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 3,7774 kr - 6,1473 kr | 300 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| 3,2029 kr - 5,8313 kr | 9600 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 3,7199 kr - 6,7792 kr | 21200 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 6,018 kr - 12,0648 kr | 100 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 6,0898 kr - 12,194 kr | 296 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
| 6,2478 kr - 12,4813 kr | 300 I lager |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.433 in
11.0 mm
|
||
| 4,0934 kr - 6,6643 kr | 11900 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
||
| 3,2029 kr - 5,8313 kr | 100 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 3,7199 kr - 6,7792 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta