Menu Hľadať
Potrebujete cenovú ponuku?

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo pošlite e-mail na sales@essentracomponents.sk a my vám odpovieme do 2 pracovných dní.

Zámky a západky s výklopnou rukoväťou

 (2 sady výrobkov)

Swing Handles are a manoeuvring device used for latching and unlatching systems, for doors and other access hardware applications. Ideal for small and normal size cabinets and enclosures.

Our Swing Handle range features Mini Swing Handle Locks and Swing Handle Locks that are used across the industrial and construction industry. They are the idea choice when ease of access is key.
Zoznam Mriežka

Mini Swing Handle Locks

Na sklade Vo výrobe

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Swing Handle Locks

Na sklade Vo výrobe

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)