Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Priechodky s membránou Upínacie páky

 (9 sady výrobkov)

Zoznam Mriežka

Clamping Levers - Teardrop Handle/Threaded Stud

Na sklade Vo výrobe

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Stud

Na sklade Vo výrobe

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Teardrop Handle/Threaded Insert

Na sklade Vo výrobe

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Insert

Na sklade Vo výrobe

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Diaphragm Grommets - One Sided Cutout

Na sklade Vo výrobe

Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Whereas two sided cut-outs have the central film in the centre of the grommet, one sided cut-outs have the film to one side of the grommet.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Diaphragm Grommets

Na sklade Vo výrobe

Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet, whereas one sided cut-outs have the film to one side of the grommet.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Levers - Threaded Insert

Na sklade Vo výrobe

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Levers - Threaded Stud

Na sklade Vo výrobe

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Double Clamping Levers

Na sklade Vo výrobe

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)