Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Chrániče zvarov Upínacie páky

 (8 sady výrobkov)

Zoznam Mriežka

Clamping Levers - Teardrop Handle/Threaded Stud

Na sklade Vo výrobe

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Stud

Na sklade Vo výrobe

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Teardrop Handle/Threaded Insert

Na sklade Vo výrobe

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Insert

Na sklade Vo výrobe

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fibre Splice Protectors

Na sklade Vo výrobe

Optical ribbon and fibre Splice Protectors offer high protection for fibre. Two types are available that both consist of inner and outer tubing's. Type 1 includes a Stainless Steel rod and Type 2 uses a Ceramic Rod. Clear in appearance.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Levers - Threaded Insert

Na sklade Vo výrobe

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Levers - Threaded Stud

Na sklade Vo výrobe

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Double Clamping Levers

Na sklade Vo výrobe

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)