V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
A range of U-shaped nuts that are edge mounted. They easily slide on to the edges of thin sheet materials and panels.
These nuts can be used as an alternative solution to threaded inserts and clinch fasteners. They are available in a choice of different mounting styles to suit your project needs, including; panel edge mounting, edge to edge panel corner mounting and edge to edge panel mounting.
Thread sizes include M5 and M6.
Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.
To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.
The insert can be removed after installation, by simply pinching the spring legs together and rotating.
Straight Sleeve Bearings are a versatile and reliable solution for a wide range of mechanical applications. These bearings are designed to provide smooth and efficient rotational motion, reducing friction and ensuring optimal performance. With their exceptional characteristics and numerous benefits, Straight Sleeve Bearings are widely used in industries such as automotive, industrial machinery, and aerospace.
One of the key characteristics of Straight Sleeve Bearings is their high load-bearing capacity. These bearings are constructed from high-quality materials, such as bronze, steel, or composite materials, which offer excellent strength and durability. The precise manufacturing process ensures tight tolerances, resulting in a perfect fit between the bearing and shaft. This close fit reduces friction and wear, allowing for smooth and efficient rotation. Additionally, Straight Sleeve Bearings are self-lubricating, eliminating the need for external lubrication systems and reducing maintenance requirements.
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku