Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Obdĺžnikové Nacvaknutím Cez otvor

 (2 sady výrobkov)


Madlá - mostíkové, plastové

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Madlá - odpružené

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..

Skupina SR: SR5436