Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,0476 € - 0,0588 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.295 in
7.5 mm
|
||
| 0,0842 € - 0,104 € | 1000 Na sklade |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.984 in
25.0 mm
|
||
| 0,0931 € - 0,2928 € | 492 Na sklade |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0826 € - 0,2604 € | Požiadajte o dodací termin tu |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| 0,1021 € - 0,1532 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.787 in
20.0 mm
|
||
| 0,0523 € - 0,0646 € | 5000 Na sklade |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| 0,046 € - 0,0568 € | Požiadajte o dodací termin tu |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
0.295 in
7.5 mm
|
||
| 0,0501 € - 0,0619 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| 0,1505 € - 0,225 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
1.181 in
30.0 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.118 in
3.0 mm
|
||
| 0,0459 € - 0,0567 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| 0,0987 € - 0,3102 € | Požiadajte o dodací termin tu |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0477 € - 0,0589 € | 172 Na sklade |
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| 0,0462 € - 0,0571 € | Požiadajte o dodací termin tu |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0655 € - 0,0808 € | 900 Na sklade |
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
0.118 in
3.0 mm
|
||
| 0,0459 € - 0,0566 € | 2200 Na sklade |
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| 0,0978 € - 0,1362 € | 45500 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0459 € - 0,0566 € | Požiadajte o dodací termin tu |
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku