Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cârlige montate cu şurub Mânere pentru fixare

 (8 Produse)

Listă Grilă

Clamping Levers - Teardrop Handle/Threaded Insert

În stoc În producție

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Clamping Levers - Tapered Handle/Threaded Stud

În stoc În producție

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Clamping Levers - Tapered Handle/Threaded Insert

În stoc În producție

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Clamping Levers - Teardrop Handle/Threaded Stud

În stoc În producție

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Screw Mounted Hooks

În stoc În producție

Screw Mounted Hooks securely mount to a wall for use as general purpose utility hooks, useful for both residential and commercial environments.

It features a flat base with pre-drilled screw holes that can be easily mounted to a surface with screws (screws not included).

Ideal for hanging coats, hats, bags or towels, as well as creating a secure attachment point for cables or wires.

  • Material: Strainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cam Levers - Threaded Insert

În stoc În producție

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Cam Levers - Threaded Stud

În stoc În producție

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Double Clamping Levers

În stoc În producție

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)