Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Clipsuri crocodil Mânere de tragere

 (6 Produse)

Listă Grilă

Pop Clip - Pre-Assembled

În stoc În producție

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

POP Clip - Bases

În stoc În producție

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Pop Clip - Clips

În stoc În producție

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Pop Clip - Connectors

În stoc În producție

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Push Pull Knurled Knobs

În stoc În producție

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Push Pull Knobs - Concave with Stem

În stoc În producție

Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)