Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Esta gama de Anilhas Cativas tem uma rosca muito fina no seu interior. Isto significa que podem ser aparafusadas, e uma vez atingida a rosca, a anilha não se separa do parafuso cativo.
Como instalar um conjunto de parafuso cativo e anilha:
1) Coloque o parafuso cativo no orifício do painel.
2) Enrosque a anilha no parafuso, para além da parte roscada do parafuso, que retém o parafuso no painel.
As anilhas são feitas em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
As chaves hexadecimais são conhecidas por muitos nomes, incluindo chave macho, chave allen e L-key. A chave única é uma varas hexagonal em forma de L, embora alguns conjuntos dobráveis possuam varas retas de vários tamanhos que estão presas a uma alça, semelhante a um canivete. As chaves sextavadas são utilizadas para apertar e desapertar os parafusos (para porcas) de cabeça sextavada.
Os parafusos de aperto normal são fáceis de aplicar e prender. Ideais para aplicações onde o espaço é restrito e a fixação com uma ferramenta não é possível
Rosqueie a peça roscada e o recetáculo juntos em segundos para obter um componente de encadernação rápido, fácil e seguro. Fornecido em conjuntos que incluem o parafuso e o recetáculo. Feito de HDPE.
Rosqueie a peça roscada e o recetáculo juntos em segundos para obter um componente de encadernação rápido, fácil e seguro. Este é o lado feminino ou recetáculo. As peças roscadas macho são vendidas separadamente.
Nossas extremidades de haste de polímero são adequadas para ambientes árduos graças à sua resistência a ácidos fracos e corrosão em condições húmidas. Oferecem uma boa resistência à sujidade e à poeira, graças às suas propriedades de funcionamento a seco e autolubrificante. São ideais para aplicações de movimento rotativo, oscilante e linear e oferecem compensação de desalinhamento e cargas de borda. Também fornecem amortecimento de alta vibração e isolamento elétrico.
Nossas extremidades de haste de polímero são adequadas para ambientes árduos graças à sua resistência a ácidos fracos e corrosão em condições húmidas. Oferecem uma boa resistência à sujidade e à poeira, graças às suas propriedades de funcionamento a seco e autolubrificante. São ideais para aplicações de movimento rotativo, oscilante e linear e oferecem compensação de desalinhamento e cargas de borda. Também fornecem amortecimento de alta vibração e isolamento elétrico.
Estas flanges de montagem de extremidade em haste ou flanges esféricas são aparafusadas a partir de baixo e fixadas contra a rotação com uma cavilha nas uniões esféricas GN 784. Fabricadas em aço inoxidável e oferecem uma rotação de 120 graus. Os clientes poderão pesquisar a nossa seleção de Parafusos escareados, utilizados para apertar a união.
O flange de retenção do parafuso cativo é uma alternativa a bater no painel ou a utilizar uma anilha de retenção. O flange do retentor é fixada ao painel por estampagem da cabeça num furo rebaixado.
De seguida, o parafuso cativo é simplesmente enroscado através do flange e retido no painel.
Os flanges são feitos de aço inoxidável, que possui uma boa resistência à corrosão, ou de alumínio, que possui uma boa condutividade térmica.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Inserções baratas para utilização em móveis prontos a montar, puxadores de gavetas, etc.
Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.
Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.
Esta linha de parafusos vedantes inclui uma cabeça de queijo com uma chave Phillips. A chave Phillips é o tipo de chave mais recomendado, uma vez que fornece um bom controlo ao instalar. Além disso, estes parafusos incluem um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para um vedante mais seguro. São fabricados em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.
Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos de ventilação conta com uma cabeça de máquina escareada com uma chave sextavada. As chaves sextavadas são adequadas para a montagem de precisão e quando a área de superfície é limitada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Esta linha de parafusos cilíndricos conta com uma cabeça de tampa com uma chave sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.
São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
Adequados para serem fixados usando a cabeça em forma de soquete com uma chave sextavada
Estas são tampas de parafuso de cabeça de soquete com uma cabeça de torx. Disponível em vários tamanhos e feito de material PEEK
Os parafusos (para porcas) sextavados internos são os fixadores ideais para a fixação mecânica de materiais. São leves e resistentes à corrosão, ao óleo, à abrasão e à maior parte dos produtos químicos. Normalmente usado em peças de máquinas, fixação de matriz e fixação. O soquete permite usar quando não há espaço suficiente para chaves ou soquetes. Disponível em material PEEK
Os parafusos de ajuste são utilizados para fixar objetos, aplicando força ou fricção com ou contra outro objeto, como a fixação de uma polia ou engrenagem num eixo.
A nossa gama é fabricada em Nylon 6/6 natural e está disponível numa vasta gama de tamanhos de roscas, comprimentos de roscas e tamanhos de ranhuras. Os parafusos de ajuste são ideais para quando a cabeça do parafuso tiver de se projetar da peça de trabalho na aplicação.
Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.
São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 1207. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).
Estes parafusos são feitos em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.
Os parafusos auto-roscantes de cabeça Pan podem ser instalados com uma aparafusadora de cabeça Phillips e são ideais para unir painéis de folhas finas. Fabricados em poliftalamida com reforços de vidro a 45% com acabamento em preto.
Com um estilo de cabeça pontiaguda para permitir que o parafuso toque num painel. Tal reduz a velocidade e o trabalho manual necessário para a fixação.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar