Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Afdichtingsschroeven zijn een type bevestigingsmiddel dat is ontworpen met een O-ring om veilige bescherming in twee richtingen te bieden tegen verontreinigingen zoals gassen en vloeistoffen in verschillende toepassingen, waardoor het risico op schade aan gevoelige apparatuur wordt geminimaliseerd. Ze voorkomen het binnendringen van water, stof of andere verontreinigingen en zorgen voor een veilige, betrouwbare verbinding.
Afdichtingsschroeven worden gebruikt in gaten met en zonder schroefdraad in toepassingen zoals kasten, of in de automotive- en elektrische industrie.
Dit assortiment afdichtingsschroeven heeft een inbuskop met een zeskantaandrijving en een geïntegreerde o-ring, die tussen de kop en het te bevestigen oppervlak wordt samengedrukt om de afdichting af te ronden. Ze worden gemaakt van rvs, dat goede corrosieweerstand biedt en licht magnetisch is.
Afdichtingsschroeven zijn een type bevestigingsmiddel dat is ontworpen met een O-ring om veilige bescherming in twee richtingen te bieden tegen verontreinigingen zoals gassen en vloeistoffen in verschillende toepassingen, waardoor het risico op schade aan gevoelige apparatuur wordt geminimaliseerd. Ze voorkomen het binnendringen van water, stof of andere verontreinigingen en zorgen voor een veilige, betrouwbare verbinding.
Afdichtingsschroeven worden gebruikt in gaten met en zonder schroefdraad in toepassingen zoals kasten, of in de automotive- en elektrische industrie.
Dit assortiment afdichtschroeven heeft een knoopkop met een zeskantaandrijving. Zeskantaandrijvingen zijn ideaal voor precisiemontages en worden gebruikt waar minder oppervlakte beschikbaar is. Ze zijn gemaakt van rvs dat goede weerstand biedt tegen corrosie en licht magnetisch is.
Schroef het deel met schroefdraad in het insteekdeel voor een snel, eenvoudig en stevig verbindingsonderdeel. Dit is de vrouwelijke of insteekkant. De mannelijke onderdelen worden apart verkocht.
Schroef het deel met schroefdraad in het insteekdeel voor een snel, eenvoudig en stevig verbindingsonderdeel. Dit is de mannelijke kant, met schroefdraad. Het vrouwelijke insteekdeel wordt apart verkocht. Mannelijke en vrouwelijke onderdelen worden afzonderlijk verkocht
Schroef het deel met schroefdraad in het insteekdeel voor een snel, eenvoudig en stevig verbindingsonderdeel. Verkrijgbaar in setjes met een schroef en insteekdeel. Gemaakt van HDPE.
Afdichtingsschroeven zijn een type bevestigingsmiddel dat is ontworpen met een O-ring om veilige bescherming in twee richtingen te bieden tegen verontreinigingen zoals gassen en vloeistoffen in verschillende toepassingen, waardoor het risico op schade aan gevoelige apparatuur wordt geminimaliseerd. Ze voorkomen het binnendringen van water, stof of andere verontreinigingen en zorgen voor een veilige, betrouwbare verbinding.
Afdichtingsschroeven worden gebruikt in gaten met en zonder schroefdraad in toepassingen zoals kasten, of in de automotive- en elektrische industrie.
Dit assortiment afdichtingsschroeven heeft een cilinderkop met een kruiskopaandrijving en een geïntegreerde o-ring, die tussen de kop en het te bevestigen onderdeel wordt samengedrukt voor een stevigere afdichting. Ze worden gemaakt van rvs, dat goede corrosieweerstand biedt en licht magnetisch is.
Onze stangkoppen van polymeer zijn geschikt voor veeleisende omgevingen dankzij hun resistentie tegen zwakke zuren en corrosie in vochtige omgevingen. Ze bieden goede weerstand tegen vuil en stof dankzij hun drooglopende en zelfsmerende kenmerken. Ze zijn geschikt voor toepassingen met roterende, oscillerende en lineaire bewegingen en bieden compensatie voor foutieve uitlijning en randbelastingen. Ze bieden ook uitstekende trillingsdemping en elektrische isolatie.
Onze stangkoppen van polymeer zijn geschikt voor veeleisende omgevingen dankzij hun resistentie tegen zwakke zuren en corrosie in vochtige omgevingen. Ze bieden goede weerstand tegen vuil en stof dankzij hun drooglopende en zelfsmerende kenmerken. Ze zijn geschikt voor toepassingen met roterende, oscillerende en lineaire bewegingen en bieden compensatie voor foutieve uitlijning en randbelastingen. Ze bieden ook uitstekende trillingsdemping en elektrische isolatie.
De borgflens voor onverliesbare schroeven is een alternatief voor het tappen op het paneel of het gebruik van een borgring. De borgflens wordt aan het paneel bevestigd door de kop in een verzonken gat te slaan.
De onverliesbare schroef wordt dan gewoon doorheen de flens geschroefd en wordt vastgehouden in het paneel.
De flenzen zijn gemaakt van RVS, dat goed bestand is tegen corrosie, of van aluminium, dat een goed warmtegeleidingsvermogen heeft.
Snel en eenvoudig op paneelbevestigingen te duwen; kan nog steviger vastgeschroefd worden
Confirmat-schroeven worden hoofdzakelijk gebruikt voor de eenvoudige montage en demontage van panelen. Ideale toepassingen zijn onder andere houten meubilair en zelfbouwpakketten. Ze bevatten een zeskantschroevendraaier die compatibel is met zeskantsleutel nr. 3 of nr. 4.
De schroef heeft een diep snijdende schroefdraad voor nauwkeurige, nauwsluitende verbindingen. Het aanbod omvat opties met schroefdraadmaat M5 en M7.
Draadeinden of stangen met volledige schroefdraad zijn ideaal voor toepassingen waar een schroefkop niet nodig, of waar de ruimte beperkt is. Ze verdwijnen volledig in het materiaal, doordat ze helemaal in het materiaal ingeschroefd kunnen worden.
Duimschroeven zijn eenvoudig aan te brengen en vast te draaien. Ideaal voor toepassingen met beperkte ruimte waar bevestiging met gereedschap niet mogelijk is.
Kartelschroeven zijn een van de belangrijkste soorten schroeven die in verschillende industriële toepassingen worden gebruikt.
Deze Duimschroeven hebben een vleugelvormige plastic nylon-kop voor extra grip bij het aandraaien.
Deze kunststof duimschroeven met ronde knop kunnen als duimschroef of knop worden gebruikt. Kappen beschikbaar voor gebruik voor elke lengte standaard inbusschroeven en in meerdere kleuren. Kappen kunnen eenvoudig worden gemonteerd door ze op de inbusschroef die nodig is voor uw toepassing te drukken.
Duimschroeven zijn eenvoudig aan te brengen en vast te draaien. Ideaal voor toepassingen met beperkte ruimte waar bevestiging met gereedschap niet mogelijk is
Knurled Thumb Screws are screws with a knurled head with a textured surface that allow easy tightening and loosening by hand, eliminating the need for tools.
It is durable, corrosion-resistant, and can withstand high temperatures. They can be used in various applications, including furniture assembly, machinery construction, and electrical equipment.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Inbussleutels zijn bekend onder vele namen, waaronder inbussleutel en L-sleutel. Een enkele sleutel is een l-vormige zeshoekige stang, hoewel sommige opvouwbare sets meerdere maten rechte staven hebben die aan een handvat zijn bevestigd en lijken op een mes met meerdere gereedschappen. De inbussleutels worden gebruikt om inbusbouten vast te draaien en los te draaien.
Dit assortiment inbusschroeven heeft een extra lage kop met een zeskantaandrijving. Een zeskantaandrijving is ideaal voor precisiemontage en is zeer geschikt wanneer er niet veel ruimte beschikbaar is.
De extra lage kop zorgt ervoor dat er minder ruimte nodig is voor de schroefkop. De schroeven hoeven daarom, in tegenstelling tot platkopschroeven, niet te worden verzonken. Inbusschroeven worden meestal gebruikt met onverliesbare sluitringen met schroefdraad (los verkrijgbaar).
De schroeven zijn gemaakt van austenitisch RVS dat goed bestand is tegen corrosie en machinale bewerkingen. Het materiaal wordt veel toegepast in de bouw en de auto-industrie.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan