Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.
The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.
Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan