Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(6 productgroepen)
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
Cable Grommet allows multiple cables and wires to pass through, while offering protection from sharp edges. Helps keep cables tidy and organised. Available in a choice of material options, including; UL94 V2 rated natural Nylon 6/6 with a continuous working temperature of 80C or Black Silicone Rubber with a 65 Shore A hardness rating and a continuous working temperature of 180C. All dimensions reflect the product in an installed state.
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.
Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan