Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
These D-Ring Ring Seal Kits are utilised for sealing purposes. In both static and dynamic applications, it forms a secure seal. It ensures the seal does not twist or roll during operation or installation.
The D-ring's flat side provides a firm and secure seal against a flat surface, while the rounded side allows for flexibility and compression, resulting in a snug fit. This shape is especially beneficial for sealing applications where a standard round O-ring would be inconvenient owing to space limits or unique sealing requirements.
It is simple to insert into a machined groove, where the flat edge of the D-ring provides support. Commonly used in industries such as automotive, plumbing, and manufacturing. They are helpful for sealing applications in engines, pumps, valves, and other mechanical devices.
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.
Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan