Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Gli alberi del cambio sono filettati su entrambe le estremità per connettersi all'attacco da un lato, amplificando la forza esercitata. Sull'estremità opposta è possibile montare sul perno filettato una manopola a scelta. Questi alberi sono disponibili con corpo in acciaio inossidabile o acciaio e inserto in ottone.
La nostra vasta gamma di impugnature è adatta a una varietà di applicazioni. Disponibile un'ampia scelta di tipologie di manici, compresi quelli con impugnature per le dita che sono ideali per le applicazioni che richiedono una forte presa. L'ampia gamma comprende anche opzioni senza impugnature per le dita, opzioni per carrelli e palmari.
La maggior parte della nostra gamma è realizzata in cloruro di polivinile nero (PVC), tuttavia abbiamo anche un'opzione in PVC flessibile bianco. Il PVC ha il vantaggio di un'alta resistenza agli urti, ha una minore resistenza alle temperature ed è anche meno resistente agli agenti chimici. Le opzioni dell'impugnatura che facilitano la presa sono realizzate in tecnopolimero nero rinforzato a base di poliammide (PA). Questo materiale in fibra di vetro è un materiale estremamente forte e durevole.
Questo materiale flessibile e resistente si adatta alle dimensioni standard delle barre presenti su carrellini, punzonatrici, utensili e altre attrezzature.
Le impugnature piatte sono ideali per rifinire le maniglie piatte e per chiudere le barre. Il materiale flessibile presenta eccellenti proprietà isolanti e può allargarsi leggermente attorno a forme più grandi senza frantumarsi o strapparsi.
L'indicatore di posizione con quadrante, in plastica, si monta su alberi di comando in qualsiasi posizione per fornire la lettura del posizionamento del componente della macchina. La cassa con saldatura a ultrasuoni previene l'apertura e l'ingresso di polvere. Lettura a vista inclinata, il numeratore a rulli a 5 cifre si trova in alto.
Le leve a camma con filettatura interna consentono il serraggio o l'allentamento senza l'uso di utensili e di regolare con precisione l'azione di bloccaggio. Sbloccando l'impugnatura si disimpegna la leva utilizzata per serrare o allentare mentre l'inserto o il perno resta fermo.
Le leve a camma con filettatura esterna consentono il rilascio o il fissaggio rapido senza l'uso di utensili e di regolare con precisione l'azione di bloccaggio. La maniglia leggermente arcuata offre una presa confortevole mentre il prigioniero filettato esterno può essere facilmente regolato.
Le leve del cambio con pomello conico e i relativi alberi sono realizzati in acciaio e rifiniti mediante brunitura. Il pomello conico è realizzato in plastica nera con un inserto in ottone per una presa facile e una finitura piacevole su applicazioni con cambio e comando ingranaggi.
I pomelli della leva del cambio e gli alberi sono realizzati in acciaio molato e brunito. La maniglia a T è realizzata in plastica nera con un inserto in ottone; queste leve sono ideali per le applicazioni dove si cambia marcia attraverso un punto di articolazione.
Le leve di comando in fibra di vetro fungono da selettore di posizione sui macchinari, consentendo all'operatore di passare facilmente da un'impostazione all'altra. Queste leve, di facile presa, sono resistenti a olio e grassi.
Le leve di serraggio femmina con impugnatura a goccia sono azionate mediante una semplice azione di rotazione e sollevamento con un pulsante per lo sblocco e la regolazione. L'impugnatura a goccia permette un pratico posizionamento strategico per una leva ottimale, consentendo anche un risparmio di spazio ed evitando un inutile ingombro.
Le leve di serraggio maschio con impugnatura a goccia sono azionate mediante una semplice azione di rotazione e sollevamento con un pulsante per lo sblocco e la regolazione. L'impugnatura a goccia permette un pratico posizionamento strategico per una leva ottimale, consentendo anche un risparmio di spazio e evitando un inutile ingombro.
Le maniglie di serraggio femmina con impugnatura conica sono azionate mediante una semplice azione di rotazione e sollevamento con un pulsante per lo sblocco e la regolazione. L'impugnatura conica permette un pratico posizionamento per far leva in maniera ottimale quando viene montata su applicazioni filettate maschio.
Le leve di serraggio maschio con impugnatura conica sono azionate mediante una semplice azione di rotazione e sollevamento con un pulsante per lo sblocco e la regolazione. L'impugnatura conica permette un pratico posizionamento per far leva in maniera ottimale quando viene montata su applicazioni filettate femmina.
Maniglie di serraggio femmina - Impugnatura diritta
Questa gamma di maniglie a trazione con caricamento a molla è pensata per controllare il movimento di ritorno della maniglia. La molla consente l'arresto o il ritorno in posizione della maniglia. Sono particolarmente adatte per movimenti di trazione o sollevamento. Sono disponibili forme e materiali diversi per soddisfare le diverse applicazioni.
Queste maniglie a trazione sono ideali per i macchinari e sono disponibili per 2 diversi tipi di elementi di fissaggio: a testa esagonale o a testa svasata.
Queste maniglie, di ottima qualità, sono provviste di robusti supporti in acciaio inossidabile 316 microfuso e sono elettrolucidate per ottenere una finitura opaca. I supporti sono dotati di due O-ring per tenere e sigillare il tubo ad angolo retto.
Le maniglie ad arco con foro passante vengono montate anteriormente e i profili ergonomici assicurano un'estetica piacevole e maggiore comfort durante l'utilizzo. L'ampia gamma di modelli e materiali è ideale per applicazioni e ambienti diversi.
La nostra gamma di maniglie a trazione in metallo con forma a U è realizzata con un elemento tubolare di forma tonda, quadrata od ovale se siete alla ricerca di una soluzione più ergonomica. La gamma è disponibile in diversi materiali e finiture per adattarsi alle diverse applicazioni e soluzioni estetiche per il prodotto finito. Sono disponibili diversi angoli di trazione. A seconda del tipo di montaggio, c'è una selezione per il montaggio anteriore o posteriore.
La gamma di maniglie a trazione con forma ad arco ha un profilo semi-piatto, ideale quando servono due maniglie per chiudere o aprire i pannelli. Sono disponibili soluzioni con montaggio anteriore e posteriore, oltre a una selezione di finiture per soddisfare determinati requisiti estetici.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare